With Libero SoC v2021.2, the RTG4 FCCC with Enhanced PLL Calibration core will be updated
to improve robustness in various user configurations. The following changes are being
implemented:
- Update the
PLL_ARST_N
input to PLL_RST_N
and
default to synchronous relationship with CLK_50MHZ
, with a user
option to revert to asynchronous assertion.
- Add
PLL_RST_N
reset release synchronization to ensure that
reset release is always synchronous to CLK_50MHZ
.
- Convert all resets internal to the PLL calibration soft IP into synchronous
resets.
- Add synthesis directives to preserve/keep the PLL calibration soft IP's FSM
state register and illegal state detection logic.
- Enable Single-Event Transient
(SET) mitigation for all Flip-Flops (FFs) in each core instance via a Netlist
Design Constraint (
.NDC
).
- When user dynamic configuration is enabled, drive the APB configuration
interface with
CLK_50MHZ
input and remove option for a
separate, user-supplied APB_S_PCLK
input.
- Add a 500us timeout counter on
the PLL calibration soft IPs
LOCK_WAIT FSM
state.
For more information, see CN19009C.