DC and AC Operating Range
Table 1.
DC and AC Operating Range
AT28C010
‑12
AT28C010
‑15
AT28C010
‑20
AT28C010
‑25
Operating Temperature (Case)
Military
-55°C to +125°C
-55°C to +125°C
-55°C to +125°C
-55°C to +125°C
V
CC
Power Supply
5V ± 10%
5V ± 10%
5V ± 10%
5V ± 10%
Parent topic:
Electrical Characteristics