Parameter | Symbol | Minimum | Maximum | Units |
---|---|---|---|---|
Write Cycle Time | tWC | — | 10 | ms |
Address Set-Up Time | tAS | 0 | — | ns |
Address Hold Time | tAH | 50 | — | ns |
Data Set-Up Time | tDS | 50 | — | ns |
Data Hold Time | tDH | 0 | — | ns |
Write Pulse Width | tWP | 100 | — | ns |
Byte Load Cycle Time | tBLC | — | 150 | µs |
Write Pulse Width High | tWPH | 50 | — | ns |