Pin Capacitance
Table 1.
Pin Capacitance
(
1
,
2
)
Symbol
Typical
Maximum
Units
Conditions
C
IN
4
10
pF
V
IN
= 0V
C
OUT
8
12
pF
V
OUT
= 0V
Notes:
1.
This parameter is characterized but is not 100% tested in production.
2.
f = 1 MHz, T
A
= 25°C
Parent topic:
Electrical Characteristics