Temperature under bias
| -55°C to
+125°C
|
Storage temperature
| -65°C
to +150°C
|
All input voltages (including NC pins) with respect to ground
| -0.6V to +6.25V
|
All output voltages with respect to ground
| -0.6V to VCC + 0.6V
|
Voltage on OE and A9 with
respect to ground
| -0.6V to +13.5V
|
Note: Stresses above
those listed under “Absolute Maximum Ratings” may cause permanent damage to the device.
This is a stress rating only and functional operation of the device at these or any other
conditions above those indicated in the operation listings of this specification is not
implied. Exposure to absolute maximum rating conditions for extended periods may affect
device reliability.