To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Ordering Code | Standard Military Drawing Number (SMD#) | Package Number | tACC(ns) | Operating Range |
---|---|---|---|---|
AT28C010-12DM/883 | 5962-38267 07 MXA | 32D6 | 120 | Military/883C Class B, Fully Compliant (-55°C to 125°C) |
AT28C010-12EM/883 | 5962-38267 07 MUA | 32L1 | ||
AT28C010-12FM/883 | 5962-38267 07 MZA | 32F | ||
AT28C010-12UM/883 | 5962-38267 07 MTA | 30U | ||
AT28C010-15DM/883 | 5962-38267 05 MXA | 32D6 | 150 | |
AT28C010-15EM/883 | 5962-38267 05 MUA | 32L1 | ||
AT28C010-15FM/883 | 5962-38267 05 MZA | 32F | ||
AT28C010-15UM/883 | 5962-38267 05 MTA | 30U | ||
AT28C010-20DM/883 | 5962-38267 03 MXA | 32D6 | 200 | |
AT28C010-20EM/883 | 5962-38267 03 MUA | 32L1 | ||
AT28C010-20FM/883 | 5962-38267 03 MZA | 32F | ||
AT28C010-20UM/883 | 5962-38267 03 MTA | 30U | ||
AT28C010-12DM/883 | 5962-38267 01 MXA | 32D6 | 250 | |
AT28C010-12FM/883 | 5962-38267 01 MZA | 32F | ||
AT28C010-WM | None | Die Sales | Note 1 | |
AT28C010-DWFM | None | Wafer Sales | Note 1 |
Ordering Code | Standard Military Drawing Number (SMD#) | Package Number | tACC(ns) | Operating Range |
---|---|---|---|---|
AT28C010E-12DM/883 | None | 32D6 | 120 | Military/883C Class B, Fully Compliant (-55°C to 125°C) |
AT28C010E-12EM/883 | None | 32L1 | ||
AT28C010E-12FM/883 | None | 32F | ||
AT28C010E-12UM/883 | None | 30U | ||
AT28C010E-15DM/883 | None | 32D6 | 150 |
Package Types | |
32D6 | 32-Lead, 0.600" Wide, Non-Windowed, Ceramic Dual Inline (Cerdip) |
32F | 32-Lead, Non-Windowed, Ceramic Bottom-Brazed Flat Package (Flatpack) |
32L1 | 32-Pad, Non-Windowed, Combo Lid, Leadless Chip Carrier (LCC) |
30U | 30-Pin, Ceramic Pin Grid Array (PGA) |
WM | Diced Die Military |
DWFM | Die in Wafer Form Military |
Options | |
Blank | Standard Device: Endurance = 10K Write Cycles; Write Time 10 ms |
E | High Endurance Option: Endurance = 100K Write Cycles |