The descriptions of the pins are listed in Table 1.
Name | 32‑Lead CERDIP | 32-Lead CLCC | 32-Lead FLATPACK | 30‑Pin PGA | Function |
---|---|---|---|---|---|
NC | 1 | 1 | 1 | — | No Connect |
A16 | 2 | 2 | 2 | 30 | Address |
A15 | 3 | 3 | 3 | 29 | Address |
A12 | 4 | 4 | 4 | 2 | Address |
A7 | 5 | 5 | 5 | 3 | Address |
A6 | 6 | 6 | 6 | 4 | Address |
A5 | 7 | 7 | 7 | 5 | Address |
A4 | 8 | 8 | 8 | 6 | Address |
A3 | 9 | 9 | 9 | 7 | Address |
A2 | 10 | 10 | 10 | 8 | Address |
A1 | 11 | 11 | 11 | 9 | Address |
A0 | 12 | 12 | 12 | 10 | Address |
I/O0 | 13 | 13 | 13 | 11 | Data Input/Output |
I/O1 | 14 | 14 | 14 | 12 | Data Input/Output |
I/O2 | 15 | 15 | 15 | 13 | Data Input/Output |
GND | 16 | 16 | 16 | 14 | Ground |
I/O3 | 17 | 17 | 17 | 15 | Data Input/Output |
I/O4 | 18 | 18 | 18 | 16 | Data Input/Output |
I/O5 | 19 | 19 | 19 | 17 | Data Input/Output |
I/O6 | 20 | 20 | 20 | 18 | Data Input/Output |
I/O7 | 21 | 21 | 21 | 19 | Data Input/Output |
CE | 22 | 22 | 22 | 20 | Chip Enable |
A10 | 23 | 23 | 23 | 21 | Address |
OE | 24 | 24 | 24 | 22 | Output Enable |
A11 | 25 | 25 | 25 | 23 | Address |
A9 | 26 | 26 | 26 | 24 | Address |
A8 | 27 | 27 | 27 | 25 | Address |
A13 | 28 | 28 | 28 | 26 | Address |
A14 | 29 | 29 | 29 | 1 | Address |
NC | 30 | 30 | 30 | — | No Connect |
WE | 31 | 31 | 31 | 27 | Write Enable |
VCC | 32 | 32 | 32 | 28 | Device Power Supply |