Features
- Scaled Duty-Cycle output
(range set at compile
time)
- Self-configuring and
self-clocking via run-time PWM period
computation
- Requires 1 timer (with Input
Capture): 2 interrupts, 1 external
pin
- Firmware provided for
ATmega64 and ATmega328PB
devices