SAM V71 Xplained Ultra

Virtual COM Port

The Embedded Debugger acts as a Virtual Com Port gateway by using one of the ATSAMV71Q21 UARTs. For further information on how to use the Virtual COM port, see Embedded Debugger.

Table 1. Virtual COM Port Connections
SAM V71 pin Function Shared functionality
PB04 TXD1 (SAM V71 UART TX line) EXT2, MediaLB, and Shield
PA21 RXD1 (SAM V71 UART RX line) EXT2, MediaLB, and Shield