On revision 6 of SAM V71 Xplained Ultra the TX and RX differential pairs has a swapped position on the RJ-45 connector compared to what is normal.
Component pin number | Revision 6 | Later revisions |
---|---|---|
1 | LED0 VCC | LED0 VCC |
2 | LED0 GPIO | LED0 GPIO |
3 | RX_P | TX_P |
4 | RCT | TCT |
5 | RX_N | TX_N |
6 | TX_P | RX_P |
7 | TCT | RCT |
8 | TX_N | RX_N |
9 | NC | NC |
10 | GND | GND |
11 | LED1 GPIO | LED1 GPIO |
12 | LED1 VCC | LED1 VCC |
13 | TAB | TAB |
14 | TAB | TAB |