SAM V71 Xplained Ultra has several zero ohm resistors that can be used to disconnect I/O pins of the ATSAMV71Q21 from connectors and on-board ICs and to disconnect power signals. All Arduino pin numbers are listed in Arduino Connectors. Table 1 lists all zero ohm resistors on the kit. Figure 1 and Figure 2 shows where they are located.
Designator | Mounted | From | To | Comment |
---|---|---|---|---|
R100 | Yes | VCC_P3V3 | VCC_TARGET_P3V3 | |
R109 | Yes | V_SUPERCAP | U101_8 | Supercap voltage to U101 |
R112 | No | U101_8 | Arduino VBAT pin | Power, J501 pin 1 |
R200 | Yes | PD11 | Audio IRQ | |
R201 | Yes | PB00 | EXT1 pin 13 | |
R202 | Yes | PB01 | EXT1 pin 14 | |
R203 | Yes | PD28 | LCD connector pin 44 | IRQ1 |
R207 | Yes | PB01 | Arduino pin 14 | Communication, J505 |
R208 | Yes | PB00 | Arduino pin 15 | Communication, J505 |
R209 | Yes | PD26 | EXT2 pin 8 | |
R211 | Yes | PB01 | Arduino pin 23 | Digital Extra, J507 |
R213 | Yes | PB00 | Arduino pin 24 | Digital Extra, J507 |
R215 | Yes | PD26 | Arduino pin 54 | Analog low, J502 |
R216 | No | PE00 | Arduino pin 59 | Analog low, J502 |
R217 | No | PE03 | Arduino pin 60 | Analog low, J502 |
R218 | No | PE04 | Arduino pin 61 | Analog low, J502 |
R219 | Yes | PD24 | Arduino pin 62 | Analog high, J504 |
R220 | Yes | PA10 | Arduino pin 63 | Analog high, J504 |
R221 | Yes | PA22 | Arduino pin 64 | Analog high, J504 |
R222 | No | PE05 | Arduino pin 65 | Analog high, J504 |
R223 | Yes | PD24 | Audio RF | |
R224 | Yes | PB01 | Audio TK | |
R225 | Yes | PA22 | Audio RK | |
R226 | Yes | PB00 | Audio TF | |
R228 | Yes | PA10 | Audio RD | |
R229 | Yes | PD26 | Audio TD | |
R230 | Yes | PD21 | PLL clock input | |
R234 | Yes | PD16 | Arduino pin 16 | Communication, J505 |
R400 | Yes | PB06 (SWDIO) | ARM JTAG | |
R401 | Yes | PB07 (SWCLK) | ARM JTAG | |
R402 | Yes | RESET | ARM JTAG | |
R403 | Yes | PB05 (TRACESWO) | ARM JTAG | |
R800 | Yes | Audio | Headphone jack | |
R802 | Yes | Audio | Headphone jack | |
R806 | Yes | Microphone jack | Audio | |
R811 | Yes | Microphone jack | Audio | |
R814 | Yes | GND | Audio GND | |
R815 | Yes | GND | Audio GND | |
R816 | Yes | GND | Audio GND | |
R818 | Yes | GND | PLL AD0 | I2C address select |
R819 | Yes | VCC_P1V8 | Audio DCVDD | |
R920 | Yes | VCC_P3V3 | VCC_EDBG_P3V3 |