SAM V71 Xplained Ultra

Arduino Connectors

SAM V71 Xplained Ultra implements extended Arduino shield connectors based on the Arduino Due. All references to Arduino pin names and pin numbers are taken from the official Arduino pin out list of the Arduino Due.

CAUTION: Like the Arduino Due, SAM V71 Xplained Ultra runs at 3.3V and the maximum voltage that the I/O pins can tolerate is 3.3V, providing higher voltages like 5V to an I/O pin could damage the board.
Info: Note that all pins on the shield connectors aren't populated, each shield should be checked for compatibility before it is connected.
Table 1. J501 - Power
Pin on J501 SAM V71 pin Arduino pin name Arduino pin number Function Shared functionality
1 - RFU - VBAT  
2 - IOREF - VCC_TARGET_P3V3  
3 NRST RESET - TARGET_RESET  
4 - 3.3V - VCC_TARGET_P3V3  
5 - 5V - VCC_P5V0  
6 - GND - GND  
7 - GND - GND  
8 - VIN - VCC_EXT_P5V0_P14V0  
Table 2. J502 - Analog Low
Pin on J502 SAM V71 pin Arduino pin name Arduino pin number Function Shared functionality
1 PD26 A0 54 TD Audio and EXT2
2 PC31 A1 55 AFE1_AD6 EXT1
3 PA19 A2 56 AFE0_AD8 Ethernet and EXT1
4 PD30 A3 57 AFE0_AD0 Camera, EXT2, and Shield
5 PC13 A4 58 AFE1_AD1 LCD and EXT2
6 PE00 A5 59 AFE1_AD11 SDRAM and LCD
7 PE03 A6 60 AFE1_AD10 SDRAM and LCD
8 PE04 A7 61 AFE0_AD4 SDRAM and LCD
Table 3. J504 - Analog High
Pin on J504 SAM V71 pin Arduino pin name Arduino pin number Function Shared functionality
1 PD24 A8 62 RF Audio and Camera
2 PA10 A9 63 RD Audio
3 PA22 A10 64 RK Audio
4 PE05 A11 65 AFE0_AD3 SDRAM and LCD
5 PB13 DAC0 66 DAC0 Camera
6 PD00 DAC1 67 DAC1 Ethernet
7 PB03 CANRX 68 CANRX0 / AFE0_AD2 Camera, MediaLB, EXT1, and Shield
8 PB02 CANTX 69 CANTX0 / AFE0_AD5 MediaLB, EXT1, and Shield
Table 4. J503 - Digital Low
Pin on J503 SAM V71 pin Arduino pin name Arduino pin number Function Shared functionality
1 PD28 RX0 0 URXD3 Camera, LCD, EXT1, Shield, and EDBG GPIO
2 PD30 TX0 1 UTXD3 Camera, EXT2, and Shield
3 PA00 D2 2 PWMC0_PWMH0 EXT1
4 PA06 D3 3 GPIO Camera, MediaLB, and EXT2
5 PD27 D4 4 PWMC0_PWML3 Camera, EXT2, and Shield
6 PD11 D5 5 PWMC0_PWMH0 Audio, Camera, and EXT2
7 PC19 D6 6 PWMC0_PWMH2 Camera and EXT2
8 PA02 D7 7 PWMC0_PWMH1 MediaLB, LCD, EXT2, and EDBG GPIO
Table 5. J500 - Digital High
Pin on J500 SAM V71 pin Arduino pin name Arduino pin number Function Shared functionality
1 PA05 D8 8 PWMC1_PWML3 Camera and EXT1
2 PC09 D9 9 TIOB7 LED1 and LCD
3 PD25 D10 10 PWMC0_PWML1 / SPI0_NPCS1 Camera and EXT1
4 PD21 D11 11 PWMC0_PWMH1 / SPI0_MOSI PLL, Camera, EXT1, EXT2, Shield, and EDBG SPI
5 PD20 D12 12 PWMC0_PWMH0 / SPI0_MISO EXT1, EXT2, Shield, and EDBG SPI
6 PD22 D13 13 PWMC0_PWMG2 / SPI0_SPCK Camera, EXT1, EXT2, Shield, and EDBG SPI
7 - GND - - -
8 ADVREF AREF - ADVREFP -
9 PA03 SDA1 70 TWD0 PLL, Audio, Camera, LCD, EXT1, EXT2, Crypto, and 2EDBG IC
10 PA04 SCL1 71 TWCK0 PLL, Audio, Camera, LCD, EXT1, EXT2, Crypto, and 2EDBG IC
Table 6. J506 - SPI
Pin on J506 SAM V71 pin Arduino pin name Arduino pin number Function Shared functionality
1 PD20 MISO 74 SPI0_MISO EXT1, EXT2, Shield, and EDBG SPI
2 - 5V - VCC_P5V0 -
3 PD22 SCLK 76 SPI0_SPCK Camera, EXT1, EXT2, Shield, and EDBG SPI
4 PD21 MOSI 75 SPI0_MOSI PLL, Camera, EXT1, EXT2, Shield, and EDBG SPI
5 NRST RESET - RESET Trace and EDBG Debug
6 - GND - GND -
Table 7. J505 - Communication
Pin on J505 SAM V71 pin Arduino pin name Arduino pin number Function Shared functionality
1 PD28 SCL 21 TWCK2 Camera, LCD, EXT1, Shield, and EDBG GPIO
2 PD27 SDA 20 TWD2 Camera, EXT2, and Shield
3 PD18 RX1 19 URXD4 SD Card and Shield
4 PD19 TX1 18 UTXD4 LCD and Shield
5 PD15 RX2 17 RXD2 SDRAM
6 PD16 TX2 16 TXD2 SDRAM
7 PB00 RX3 15 RXD0 Audio, EXT1, and Shield
8 PB01 TX3 14 TXD0 Audio, EXT1, and Shield
Table 8. J507 - Digital Extra
Pin on J507 SAM V71 pin Arduino pin name Arduino pin number Function Shared functionality
1 - 5V - VCC_P5V0 -
2 - 5V - VCC_P5V0 -
3 PA18 D22 22 PCK2 Audio
4 PB01 D23 23 TK Audio, EXT1, and Shield
5 PB00 D24 24 TF Audio, EXT1, and Shield
6 - D25 25 - -
7 PD19 D26 26 CTS2 LCD and Shield
8 PD18 D27 27 RTS2 SD Card and Shield
9 - D28 28 - -
10 - D29 29 - -
11 - D30 30 - -
12 - D31 31 - -
13 - D32 32 - -
14 - D33 33 - -
15 - D34 34 - -
16 - D35 35 - -
17 - D36 36 - -
18 - D37 37 - -
19 - D38 38 - -
20 PB02 D39 39 CTS0 MediaLB and EXT1
21 PB03 D40 40 RTS0 Camera, MediaLB, and EXT1
22 - D41 41 - -
23 - D42 42 - -
24 - D43 43 - -
25 PA25 D44 44 CTS1 SD Card
26 PA24 D45 45 RTS1 Camera and EXT2
27 PA21 D46 46 RXD1 EXT2 and EDBG CDC
28 PB04 D47 47 TXD1 MediaLB, EXT2, and EDBG CDC
29 - D48 48 - -
30 - D49 49 - -
31 - D50 50 - -
32 - D51 51 - -
33 PC12 D52 52 CANRX1 CAN
34 PC14 D53 53 CANTX1 CAN
35 - GND - GND -
36 - GND - GND -