SAM V71 Xplained Ultra

AT24MAC402

The SAM V71 Xplained Ultra features one external AT24MAC402 serial EEPROM with a EIA-48 MAC address connected to the SAM V71 through I2C. This device contain a MAC address for use with the Ethernet interface. Table 1 lists all I/O-lines connected to the ATMAC402 device.

Table 1. AT24MAC402 Connections
SAM V71 pin Function QSPI Flash function Shared functionality
PA03 TWID0 SDA EXT1, EXT2, 2EDBG IC, LCD, Camera, Audio, MediaLB, and Shield
PA04 TWICK0 SCL EXT1, EXT2, 2EDBG IC, LCD, Camera, Audio, MediaLB, and Shield