A 2x15, 100mil pin-header camera connector is implemented to give access to the SAM V71's parallel Image Sensor Interface (ISI).
Pin number | SAM V71 pin | Function | Shared functionality |
---|---|---|---|
1 [VCC] | - | VCC_TARGET_P3V3 | |
2 [GND] | - | GND | |
3 [VCC] | - | VCC_TARGET_P3V3 | |
4 [GND] | - | GND | |
5 [RESET] | PB13 | GPIO | Shield |
6 [PWD] | PC19 | ISI_PWD | EXT2 and Shield |
7 [I2C_SCK] | PA04 | TWCK0 | EXT1, EXT2, 2EDBG IC,LCD, Audio, PLL, MediaLB, EEPROM, Crypto, and Shield |
8 [I2C_SDA] | PA03 | TWD0 | EXT1, EXT2, 2EDBG IC,LCD, Audio, PLL, MediaLB, EEPROM, Crypto, and Shield |
9 [GND] | - | GND | |
10 [MCK] | PA06 | PCK0 | EXT2, MediaLB, and Shield |
11 [GND] | - | GND | |
12 [VSYNC] | PD25 | ISI_VSYNC | EXT1 and Shield |
13 [GND] | - | GND | |
14 [HSYNC] | PD24 | ISI_HSYNC | Audio and Shield |
15 [GND] | - | GND | |
16 [PCK] | PA24 | ISI_PCK | EXT2 and Shield |
17 [GND] | - | GND | |
18 [D0] | PD22 | ISI_D0 | EXT1, EXT2, EDBG SPI, and Shield (2) |
19 [D1] | PD21 | ISI_D1 | EXT1, EXT2, EDBG SPI, Audio, and Shield (2) |
20 [D2] | PB03 | ISI_D2 | EXT1, MediaLB, and Shield (2) |
21 [D3] | PA09 | ISI_D3 | EDBG GPIO and SW0 |
22 [D4] | PA05 | ISI_D4 | EXT1 and Shield |
23 [D5] | PD11 | ISI_D5 | EXT2, Audio, and Shield |
24 [D6] | PD12 | ISI_D6 | EDBG SPI |
25 [D7] | PA27 | ISI_D7 | SD Card |
26 [D8] | PD27 | ISI_D8 | EXT2 and Shield (2) |
27 [D9] | PD28 | ISI_D9 | EXT1, EDBG GPIO, LCD, and Shield (2) |
28 [D10] | PD30 | ISI_D10 | EXT2 and Shield (2) |
29 [D11] | PD31 | ISI_D11 | QSPI Flash |
30 [GND] | - | GND |