Issuing a Flush by writing to the FLUSH bit in TWIn.MCTRLB can cause the TWI Host to be stuck in Unknown bus state (see BUSSTATE in TWIn.MSTATUS).
Work Around
Disable and re-enable the Host using the ENABLE bit in TWIn.MCTRLA. A normal operation does not require the use of FLUSH.
Affected Silicon Revisions