Restart Will Reset Counter Direction in NORMAL and FRQ Mode
When the TCA is configured to a NORMAL or FRQ mode (WGMODE in TCAn.CTRLB is ‘0x0’ or ‘0x1’), a RESTART command or Restart event will reset the count direction to default. The default is counting upwards.