For material with date code 2136 (manufactured in the year 2021, week 36) or older, the CRCSRC bit field in the SYSCFG0 fuse is ignored during Reset initialization. A CRC check will not be performed during Reset initialization. CRCSCAN is only available from the software.
Affected Silicon Revisions