The LINK Input Source Selection for LUT3 Is not Functional on 28- and 32-Pin Devices
The LINK option (INSELn in LUT3CTRLB or LUT3CTRLC is ‘0x2’) does not work; the output from LUT0 will not get connected as an input to LUT3. This occurs only on 28-pin and 32-pin devices.
Work Around
Connect LUT0 output to LUT3 input using the Event System.