When configured as an output, the USART TXD pin can drive the pin high regardless of whether the Open-Drain mode is enabled or not.
Work Around
Configure the TXD pin as an input by writing the corresponding bit in PORTx.DIR to ‘0
’ when using Open-Drain mode.
Affected Silicon Revisions