The Zero Cross Detector n Output (ZCDn) bits in the Pin Position (PORTMUX.ZCDROUTEA) register are tied to ZCD0. Any write to ZCD0 will be reflected in the ZCD1 and ZCD2 as well. Writing to ZCD1 and/or ZCD2 has no effect.
Work Around
Use the Event System or CCL to make the output of ZCD1 or ZCD2 available on a pin.
Affected Silicon Revisions