ATtiny1624/1626/1627

High Byte Period Register - Split Mode

The TCAn.HPER register contains the TOP value for the high byte timer.

Name:
HPER
Offset:
0x27
Reset:
0xFF
Access:
-
Bit76543210
HPER[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset11111111

Bits 7:0 – HPER[7:0]: Period Value High Byte Timer

Period Value High Byte Timer

This bit field holds the TOP value for the high byte timer.