ATtiny1624/1626/1627
Debug Control
Name:
DBGCTRL
Offset:
0x08
Reset:
0x00
Access:
-
Bit
7
6
5
4
3
2
1
0
DBGRUN
Access
R/W
Reset
0
Bit 0 – DBGRUN: Debug Run
Debug Run
Value
Description
0
The peripheral is halted in Break Debug mode and ignores events
1
The peripheral will continue to run in Break Debug mode when the CPU is halted