ATtiny1624/1626/1627
TEMPSENSE
Operating Conditions:
- VDD = 3V
- TA = 25°C, unless
otherwise specified
Table 1. Temperature Sensor, Accuracy
Characteristics
Symbol |
Description |
Condition |
Min. |
Typ. |
Max. |
Unit |
VDD |
Supply voltage |
|
1.8 |
- |
5.5 |
V |
TACC |
Sensor accuracy(1,2) |
TA = 25°C |
- |
+4.5 |
- |
°C |
TRES |
Conversion resolution |
10 bits |
- |
0.55 |
- |
°C |
tCONV |
Conversion time |
1 MHz ADC clock |
- |
13 |
- |
µs |
Notes:
- 1.These values are based on
characterization and not covered by production test limits.
- 2.Characteristics over temperature can be found in the Typical
Characteristics section.