fSCL |
SCL clock frequency |
Max. frequency requires
system clock at 10 MHz |
0 |
- |
1000 |
kHz |
VIH |
Input high voltage |
|
0.7 × VDD |
- |
- |
V |
VIL |
Input low voltage |
|
- |
- |
0.3 × VDD |
V |
VHYS |
Hysteresis of Schmitt Trigger inputs |
|
0.1 × VDD |
|
0.4 × VDD |
V |
VOL |
Output low voltage |
Iload = 20 mA,
Fast mode+ |
- |
- |
0.2 × VDD |
V |
Iload = 3 mA,
Normal mode, VDD > 2V |
- |
- |
0.4V |
Iload = 3 mA,
Normal mode, VDD ≤ 2V |
- |
- |
0.2 × VDD |
IOL |
Low-level output current |
fSCL ≤ 400 kHz,
VOL = 0.4V |
3 |
- |
- |
mA |
fSCL ≤ 1 MHz,
VOL = 0.4V |
20 |
- |
- |
CB |
Capacitive load for each bus line |
fSCL ≤ 100
kHz |
- |
- |
400 |
pF |
fSCL ≤ 400
kHz |
- |
- |
400 |
fSCL ≤ 1
MHz |
- |
- |
550 |
tR |
Rise time for both SDA and SCL |
fSCL ≤ 100
kHz |
- |
- |
1000 |
ns |
fSCL ≤ 400
kHz |
20 |
- |
300 |
fSCL ≤ 1
MHz |
- |
- |
120 |
tOF |
Output fall time from VIHmin to
VILmax |
10 pF < capacitance of bus line <
400 pF |
fSCL ≤ 100 kHz |
|
- |
250 |
ns |
fSCL ≤ 400 kHz |
20 × (VDD/5.5V) |
- |
250 |
fSCL ≤ 1 MHz |
20 × (VDD/5.5V) |
- |
120 |
tSP |
Spikes suppressed by the input filter |
|
0 |
- |
50 |
ns |
IL |
Input current for each I/O pin |
0.1×VDD <
VI < 0.9×VDD |
- |
- |
1 |
µA |
CI |
Capacitance for each I/O pin |
|
- |
- |
10 |
pF |
RP_TWI |
Value of external pull-up resistor |
fSCL ≤ 100
kHz |
(VDD - VOL(max))
/IOL |
- |
1000 ns/(0.8473 × CB) |
Ω |
fSCL ≤ 400
kHz |
- |
- |
300 ns/(0.8473 × CB) |
fSCL ≤ 1
MHz |
- |
- |
120 ns/(0.8473 × CB) |
tHD;STA |
Hold time (repeated) Start condition |
fSCL ≤ 100
kHz |
4.0 |
- |
- |
µs |
fSCL ≤ 400
kHz |
0.6 |
- |
- |
fSCL ≤ 1
MHz |
0.26 |
- |
- |
Start |
- |
2.1 |
- |
TSCL |
Repeated start |
- |
3.1 |
- |
tLOW |
Low period of SCL Clock |
fSCL ≤ 100
kHz |
4.7 |
- |
- |
µs |
fSCL ≤ 400
kHz |
1.3 |
- |
- |
fSCL ≤ 1
MHz |
0.5 |
- |
- |
tHIGH |
High period of SCL Clock |
fSCL ≤ 100
kHz |
4.0 |
- |
- |
µs |
fSCL ≤ 400
kHz |
0.6 |
- |
- |
fSCL ≤ 1
MHz |
0.26 |
- |
- |
tSU;STA |
Setup time for a repeated Start condition |
fSCL ≤ 100
kHz |
4.7 |
- |
- |
µs |
fSCL ≤ 400
kHz |
0.6 |
- |
- |
fSCL ≤ 1
MHz |
0.26 |
- |
- |
|
- |
3 |
- |
TSCL |
tHD;DAT |
Data hold time |
fSCL ≤ 100
kHz |
0 |
- |
3.45 |
µs |
fSCL ≤ 400
kHz |
0 |
- |
0.9 |
fSCL ≤ 1
MHz |
0 |
- |
0.45 |
tSU;DAT |
Data setup time |
fSCL ≤ 100
kHz |
250 |
- |
- |
ns |
fSCL ≤ 400
kHz |
100 |
- |
- |
fSCL ≤ 1
MHz |
50 |
- |
- |
tSU;STO |
Setup time for Stop condition |
fSCL ≤ 100
kHz |
4 |
- |
- |
µs |
fSCL ≤ 400
kHz |
0.6 |
- |
- |
fSCL ≤ 1
MHz |
0.26 |
- |
- |
|
- |
2 |
- |
TSCL |
tBUF |
Bus free time between a Stop and Start condition |
fSCL ≤ 100
kHz |
4.7 |
- |
- |
µs |
fSCL ≤ 400
kHz |
1.3 |
- |
- |
fSCL ≤ 1
MHz |
0.5 |
- |
- |
|
- |
2 |
- |
TSCL |