ATtiny1624/1626/1627

Interrupt Control

Name:
INTCTRL
Offset:
0x05
Reset:
0x00
Access:
-
Bit76543210
OVFCAPT
AccessR/WR/W
Reset00

Bit 1 – OVF: Overflow Interrupt Enable

Overflow Interrupt Enable

Writing this bit to ‘1’ enables interrupt on overflow.

Bit 0 – CAPT: Capture Interrupt Enable

Capture Interrupt Enable

Writing this bit to ‘1’ enables interrupt on capture.