ATtiny1624/1626/1627
Features
- Issues a System Reset if the Watchdog
Timer Is Not Cleared Before Its Time-Out Period
- Operates Asynchronously from the
Peripheral Clock Using an Independent Oscillator
- Uses the 1.024 kHz Output of the 32.768
kHz Ultra-Low Power Oscillator (OSCULP32K)
- 11 Selectable Time-Out Periods, from 8
ms to 8s
- Two Operation Modes:
- Configuration Lock to Prevent Unwanted
Changes