Negative Input Multiplexer
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VIA[1:0] | MUXNEG[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Value | Name | Description |
---|---|---|
0x0 | DIRECT | Input connected directly to the ADC |
0x1 | PGA | Input connected to the ADC via the PGA |
Other | - | Reserved |
Negative Input Multiplexer
This bit field controls which analog input is connected to the negative input of the ADC/PGA. Changing this setting may require some settling time. Refer to the Electrical Characteristics section for further details.
Value | Name | Description |
---|---|---|
0x00 |
DEFAULT | Internal ground |
0x01-0x07 |
AIN1-AIN7 | ADC input pin 1-7 |
0x30 |
GND | Internal ground |
0x31 |
VDDDIV10 | Divided VDD |
0x33 |
DACREF0 | DACREF from AC0 |
Other |
- | Reserved |