The edge detector can be used to generate a pulse when detecting a rising edge on its input. To detect a falling edge, the TRUTH table can be programmed to provide an inverted output.
The edge detector is enabled by writing ‘1
’ to
the Edge Detection (EDGEDET) bit in the LUTn Control A (CCL.LUTnCTRLA) register. To
avoid unpredictable behavior, a valid filter option must be enabled.
The edge detection is disabled by writing
a ‘0
’ to EDGEDET in CCL.LUTnCTRLA. After disabling an LUT, the
corresponding internal edge detector logic is cleared one clock cycle later.