ATtiny1624/1626/1627
SERNUMn
Serial Number Byte n
Each device has an individual serial number representing a unique ID. This can be used to identify a specific device in the field. The serial number consists of ten bytes: SIGROW.SERNUM[9:0].
0x03 + n*0x01 [n=0..9]
8
-
[Byte n of device serial number]
10
-1
Parent topic:
Signature Row Description
Serial Number Byte n
Bit
7
6
5
4
3
2
1
0
SERNUM[7:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 7:0 – SERNUM[7:0]: Serial Number Byte n
Serial Number Byte n