Channel n Generator Selection
Each channel can be connected to one event generator. Not all generators can be
connected to all channels. Refer to the table below to see which generator sources
can be routed onto each channel and the generator value to be written to
EVSYS.CHANNELn to achieve this routing. Writing the value 0x00
to
EVSYS.CHANNELn turns the channel off.
Refer to the Peripheral Overview section for the available number of Event System channels.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHANNELn[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Channel Generator Selection
GENERATOR | Async/Sync | Description | Channel Availability | ||
---|---|---|---|---|---|
Value | Name | ||||
Peripheral | Output | ||||
0x01 |
UPDI | SYNCH | Sync | Rising edge of SYNCH character detection | All channels |
0x06 |
RTC | OVF | Async | Counter overflow | All channels |
0x07 |
CMP | Compare match | |||
0x08 |
PIT_DIV8192 | Prescaled RTC clock divided by 8192 | Even numbered channels only | ||
0x09 |
PIT_DIV4096 | Prescaled RTC clock divided by 4096 | |||
0x0A |
PIT_DIV2048 | Prescaled RTC clock divided by 2048 | |||
0x0B |
PIT_DIV1024 | Prescaled RTC clock divided by 1024 | |||
0x08 |
PIT_DIV512 | Prescaled RTC clock divided by 512 | Odd numbered channels only | ||
0x09 |
PIT_DIV256 | Prescaled RTC clock divided by 256 | |||
0x0A |
PIT_DIV128 | Prescaled RTC clock divided by 128 | |||
0x0B |
PIT_DIV64 | Prescaled RTC clock divided by 64 | |||
0x10 |
CCL | LUT0 | Async | LUT output level | All channels |
0x11 |
LUT1 | ||||
0x12 |
LUT2 | ||||
0x13 |
LUT3 | ||||
0x20 |
AC0 | OUT | Async | Comparator output level | All channels |
0x24 |
ADC0 | RES | Sync | Result ready | All channels |
0x25 |
SAMP | Sample ready | |||
0x26 |
WCMP | Window compare match | |||
0x40-0x47 |
PORTA | PIN0-PIN7 | Async | PORTA PIN0-PIN7 level(2) | CHANNEL0 and CHANNEL1 only |
0x48-0x4F |
CHANNEL2 and CHANNEL3 only | ||||
0x40-0x47 |
PORTB | PIN0-PIN7 | Async | PORTB PIN0-PIN7 level(2) | CHANNEL4 and CHANNEL5 only |
0x48-0x4F |
CHANNEL0 and CHANNEL1 only | ||||
0x40-0x47 |
PORTC (1) | PIN0-PIN7 | Async | PORTC PIN0-PIN7 level (2) | CHANNEL2 and CHANNEL 3 only |
0x48-0x4F |
CHANNEL4 and CHANNEL5 only | ||||
0x60 |
USART0 | XCK | Sync | Clock signal in SPI Host mode and synchronous USART Host mode | All channels |
0x61 |
USART1 | XCK | |||
0x68 |
SPI0 | SCK | Sync | SPI host clock signal | All channels |
0x80 |
TCA0 | OVF_LUNF | Sync |
Normal mode: Overflow Split mode: Low byte timer underflow |
All channels |
0x81 |
HUNF | Sync |
Normal mode: Not available Split mode: High byte timer underflow |
||
0x84 |
CMP0_LCMP0 | Sync |
Normal mode: Compare Channel 0 match Split mode: Low byte timer Compare Channel 0 match |
||
0x85 |
CMP1_LCMP1 | Sync |
Normal mode: Compare Channel 1 match Split mode: Low byte timer Compare Channel 1 match |
||
0x86 |
CMP2_LCMP2 | Sync |
Normal mode: Compare Channel 2 match Split mode: Low byte timer Compare Channel 2 match |
||
0xA0 |
TCB0 | CAPT | Sync | CAPT flag set(3) | All channels |
0xA1 |
OVF | OVF flag set | |||
0xA2 |
TCB1 | CAPT | Sync | CAPT flag set(3) | All channels |
0xA3 |
OVF | OVF flag set |