ATtiny1624/1626/1627

Control A

Name:
CTRLA
Offset:
0x00
Reset:
0x00
Access:
-
Bit76543210
RUNSTDBYENABLE
AccessR/WR/W
Reset00

Bit 6 – RUNSTDBY: Run in Standby

Run in Standby

Writing this bit to ‘1’ will enable the peripheral to run in Standby sleep mode.

ValueDescription
0 The CCL will not run in Standby sleep mode
1 The CCL will run in Standby sleep mode

Bit 0 – ENABLE: Enable

Enable

ValueDescription
0 The peripheral is disabled
1 The peripheral is enabled