OSC16 Temperature
Calibration
These bits contain
factory temperature calibration values for the internal 16 MHz oscillator. If the
OSCCFG fuse is configured to run the device at 16 MHz, this byte is automatically
written into the OSC20MCALIBB register during Reset to ensure correct frequency of
the calibrated RC Oscillator.