Interrupt Control
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VLMCFG[1:0] | VLMIE | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
VLM Configuration
These bits select which incidents will trigger a VLM interrupt.
Value | Name | Description |
---|---|---|
0x0 | BELOW | VDD falls below VLM threshold |
0x1 | ABOVE | VDD rises above VLM threshold |
0x2 | CROSS | VDD crosses VLM threshold |
Other | - | Reserved |
VLM Interrupt Enable
1
’ to this bit enables the VLM
interrupt.