ATtiny1624/1626/1627

Interrupt Flags

Name:
INTFLAGS
Offset:
0x03
Reset:
0x00
Access:
-
Bit76543210
INT[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – INT[7:0]: Pin Interrupt Flag

Pin Interrupt Flag

Pin interrupt flag n is cleared by writing a ‘1’ to it.

Pin interrupt flag n is set when the change or state of pin n (Pxn) matches the pin's Input/Sense Configuration (ISC) in PORTx.PINnCTRL.

Writing a ‘0’ to bit n in this bit field has no effect.

Writing a ‘1’ to bit n in this bit field will clear Pin interrupt flag n.