ATtiny1624/1626/1627

Periodic Interrupt Timer Status

Name:
PITSTATUS
Offset:
0x11
Reset:
0x00
Access:
-
Bit76543210
CTRLBUSY
AccessR
Reset0

Bit 0 – CTRLBUSY: PITCTRLA Synchronization Busy

PITCTRLA Synchronization Busy

This bit is ‘1’ when the RTC is busy synchronizing the Periodic Interrupt Timer Control A (RTC.PITCTRLA) register in the RTC clock domain.