CCL Pin Position
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LUT3 | LUT2 | LUT1 | LUT0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
CCL LUT 3 Signals
This bit field controls the pin locations for CCL LUT 3 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
OUT | IN0 | IN1 | IN2 | ||
0x0 |
DEFAULT | PC4 | PC0 | PC1 | PC2 |
0x1 |
ALT1 | PA5 | PC0 | PC1 | PC2 |
CCL LUT 2 Signals
This bit field controls the pin locations for CCL LUT 2 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
OUT | IN0 | IN1 | IN2 | ||
0x0 |
DEFAULT | PB3 | PB0 | PB1 | PB2 |
0x1 |
ALT1 | PB6 | PB0 | PB1 | PB2 |
CCL LUT 1 Signals
This bit field controls the pin locations for CCL LUT 1 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
OUT | IN0 | IN1 | IN2 | ||
0x0 |
DEFAULT | PA7 | PC3 | PC4 | PC5 |
0x1 |
ALT1 | PC1 | PC3 | PC4 | PC5 |
CCL LUT 0 Signals
This bit field controls the pin locations for CCL LUT 0 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
OUT | IN0 | IN1 | IN2 | ||
0x0 |
DEFAULT | PA4 | PA0 | PA1 | PA2 |
0x1 |
ALT1 | PB4 | PA0 | PA1 | PA2 |