Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VIN | Input voltage | -0.2 | - | VDD | V | |
VOFF | Input offset voltage | 0.7V < VIN < (VDD - 0.7V) | -20 | 2.0 | +20 | mV |
VIN = [-0.2V, VDD] | -40 | 5.0 | +40 | |||
IL | Input leakage current | - | 5 | - | nA | |
TSTART | Start-up time | - | 1.3 | - | µs | |
VHYS | Hysteresis | HYSMODE = 0x0 |
- | 0 | - | mV |
HYSMODE = 0x1 |
- | 10 | - | |||
HYSMODE = 0x2 |
- | 30 | - | |||
HYSMODE = 0x3 |
- | 55 | - | |||
tPD | Propagation delay | 25 mV Overdrive, VDD ≥ 2.7V | - | 50 | - | ns |
Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VIN | Input voltage | -0.2 | - | VDD | V | |
VOFF | Input offset voltage | 0.7V < VIN < (VDD - 0.7V) | -30 | 2.5 | +30 | mV |
VIN = [0V, VDD] | -50 | 8.0 | +50 | |||
IL | Input leakage current | - | 5 | - | nA | |
TSTART | Start-up time | - | 1.3 | - | µs | |
VHYS | Hysteresis | HYSMODE = 0x0 |
- | 0 | - | mV |
HYSMODE = 0x1 |
- | 10 | - | |||
HYSMODE = 0x2 |
- | 40 | - | |||
HYSMODE = 0x3 |
- | 80 | - | |||
tPD | Propagation delay | 25 mV overdrive, VDD ≥ 2.7V | - | 150 | - | ns |