ATtiny1624/1626/1627
Definitions
- Conversion: The operation where
analog values on the selected ADC inputs are transformed into a digital
representation.
- Sample: The value placed in the
Sample (ADCn.SAMPLE) register, that is, the outcome of a conversion operation.
- Result: The value placed in the
Result (ADCn.RESULT) register. Depending on the ADC configuration, this value is a
single sample or the sum of multiple accumulated samples.