ATtiny1624/1626/1627

Memory Size and Type

Table 1. Memory Size and Bit Rate
Symbol Description
KB kilobyte (210B = 1024B)
MB megabyte (220B = 1024 KB)
GB gigabyte (230B = 1024 MB)
b bit (binary ‘0’ or ‘1’)
B byte (8 bits)
1 kbit/s 1,000 bit/s rate
1 Mbit/s 1,000,000 bit/s rate
1 Gbit/s 1,000,000,000 bit/s rate
word 16-bit