Control B
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NVMREFEN | ADC0REFEN | AC0REFEN | |||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
NVM Reference Force Enable
Value | Name | Description |
---|---|---|
0 | AUTO | The reference is automatically enabled when needed |
1 | ALWAYSON | The reference is always on |
ADC0 Reference Force Enable
Value | Name | Description |
---|---|---|
0 | AUTO | The reference is automatically enabled when needed |
1 | ALWAYSON | The reference is always on |
AC0 DACREF Reference Force Enable
Value | Name | Description |
---|---|---|
0 | AUTO | The reference is automatically enabled when needed |
1 | ALWAYSON | The reference is always on |