Output Value
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OUT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Output Value
This configuration only has an effect when the output driver (PORTx.DIR) is enabled for the corresponding pin.
The available configuration for each bit n in this bit field is shown in the table below.
Value | Description |
---|---|
0 | The pin n (Pxn) output is driven low |
1 | The Pxn output is driven high |