ATtiny1624/1626/1627

IRCOM Receiver Pulse Length Control Register

Name:
RXPLCTRL
Offset:
0x0E
Reset:
0x00
Access:
-
Bit76543210
RXPL[6:0]
AccessR/WR/WR/WR/WR/WR/WR/W
Reset0000000

Bits 6:0 – RXPL[6:0]: Receiver Pulse Length

Receiver Pulse Length

This 7-bit value sets the filter coefficient for the IRCOM transceiver. Setting this register will only have an effect if IRCOM mode is selected by a USART, and it must be configured before the USART receiver is enabled (RXEN).
ValueDescription
0x00 Filtering disabled
0x01- 0x7F Filtering enabled. The value of RXPL+1 represents the number of samples required for a received pulse to be accepted.