ATtiny1624/1626/1627

BOD and POR Characteristics

Table 1. Power Supply Characteristics
Symbol Description Condition Min. Typ. Max. Unit
SRON Power-on Slope   - - 100(1,2) V/ms
Notes:
  1. 1.For design guidance only and not tested in production.
  2. 2.A slope faster than the maximum rating can trigger a Reset of the device if changing the voltage level after an initial power-up.
Table 2. Power-on Reset (POR) Characteristics
Symbol Description Condition Min. Typ. Max. Unit
VPOR POR threshold voltage on VDD falling VDD falls/rises at 0.5 V/ms or slower 0.8(1) - 1.6(1) V
POR threshold voltage on VDD rising 1.4(1) - 1.8
Note:
  1. 1.For design guidance only. Not tested in production.
Table 3. Brown-out Detector (BOD) Characteristics
Symbol Description Condition Min. Typ. Max. Unit
VBOD BOD detection level (falling/rising) BODLEVEL0 1.7 1.8 2.0 V
BODLEVEL2 2.4 2.6 2.9
BODLEVEL7 3.9 4.3 4.5
VHYS Hysteresis BODLEVEL0 - 25 - mV
BODLEVEL2 - 40 -
BODLEVEL7 - 80 -
tBOD Detection time Continuous - 7 - µs
Sampled, 1 kHz - 1 - ms
Sampled, 125 Hz - 8 -
tstartup Start-up time Time from enable to ready - 40 - µs
VINT Interrupt level 0 Percentage above the selected BOD level - 4 - %
Interrupt level 1 - 13 -
Interrupt level 2 - 25 -