Device ID n
Each device has a device ID identifying the device and its properties such as memory sizes, pin count, and die revision. This can be used to identify a device and hence, the available features by software. The Device ID consists of three bytes: SIGROW.DEVICEID[2:0].
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEVICEID[7:0] | |||||||
AccessR | R | R | R | R | R | R | R |
Resetx | x | x | x | x | x | x | x |
Byte n of the Device ID