ATtiny1624/1626/1627

Control C - Split Mode

Name:
CTRLC
Offset:
0x02
Reset:
0x00
Access:
-
Bit76543210
HCMP2OVHCMP1OVHCMP0OVLCMP2OVLCMP1OVLCMP0OV
AccessR/WR/WR/WR/WR/WR/W
Reset000000

Bit 6 – HCMP2OV: High byte Compare 2 Output Value

High byte Compare 2 Output Value

See HCMP0OV.

Bit 5 – HCMP1OV: High byte Compare 1 Output Value

High byte Compare 1 Output Value

See HCMP0OV.

Bit 4 – HCMP0OV: High byte Compare 0 Output Value

High byte Compare 0 Output Value

The HCMPnOV bit allows direct access to the output compare value of the waveform generator when the timer/counter is not enabled. This is used to set or clear the WO[n+3] output value when the timer/counter is not running.

Bit 2 – LCMP2OV: Low byte Compare 2 Output Value

Low byte Compare 2 Output Value

See LCMP0OV.

Bit 1 – LCMP1OV: Low byte Compare 1 Output Value

Low byte Compare 1 Output Value

See LCMP0OV.

Bit 0 – LCMP0OV: Low byte Compare 0 Output Value

Low byte Compare 0 Output Value

The LCMPnOV bit allows direct access to the output compare value of the waveform generator when the timer/counter is not enabled. This is used to set or clear the WOn output value when the timer/counter is not running.

Note: When the output is connected to the pad, overriding these bits will not work unless the xCMPnEN bits in the TCAn.CTRLB register have been set. If the output is connected to CCL, the xCMPnEN bits in the TCAn.CTRLB register are bypassed.