For the most recent package drawings:
- 1.Go to www.microchip.com/packaging.
- 2.Go to the package type-specific page, for example VQFN.
- 3.Search for the Drawing Number and Style to find the most recent package drawings.
Table 1. Drawing NumbersPin Count |
Package Type |
Drawing Number |
Style |
14 |
SOIC |
C04-00065 |
SL |
14 |
TSSOP |
C04-00087 |
ST |
20 |
SOIC |
C04-00094 |
SO |
20 |
SSOP |
C04-00072 |
SS |
20 |
VQFN |
C04-21380 |
REB |
20 |
VQFN(1) |
C04-00476 |
2LX |
24 |
VQFN |
C04-21386 |
RLB |
24 |
VQFN(1) |
C04-21483 |
U3B |
Note:
- 1.This package type has wettable flanks
and will only be available for automotive (VAO) ordering codes.