ATtiny1624/1626/1627
Features
Programmable Voltage Reference Source for:
AC
ADC
Each Reference Source Supports the Following Voltages:
1.024V
2.048V
2.500V
4.096V
VDD
Parent topic:
VREF - Voltage Reference