The external Reset is enabled by a fuse, see the RSTPINCFG field in FUSE.SYSCFG0.
When enabled, the external Reset requests a Reset as long as the RESET pin is low. The device will stay in Reset until RESET is high again.