The primary task of the EEPROM memory is to store nonvolatile application data. The EEPROM memory supports single- and multi-byte read and write. The EEPROM is controlled by the Nonvolatile Memory Controller (NVMCTRL).
Property | ATtiny162x |
---|---|
Size | 256B |
Page size | 32B |
Number of pages | 8 |
Start address | 0x1400 |