ATtiny1624/1626/1627

Interrupt Control

Name:
INTCTRL
Offset:
0x02
Reset:
0x00
Access:
-
Bit76543210
CMPOVF
AccessR/WR/W
Reset00

Bit 1 – CMP: Compare Match Interrupt Enable

Compare Match Interrupt Enable

Enable interrupt-on-compare match (that is, when the value from the Count (RTC.CNT) register matches the value from the Compare (RTC.CMP) register).

ValueDescription
0 The compare match interrupt is disabled
1 The compare match interrupt is enabled

Bit 0 – OVF: Overflow Interrupt Enable

Overflow Interrupt Enable

Enable interrupt-on-counter overflow (that is, when the value from the Count (RTC.CNT) register matched the value from the Period (RTC.PER) register and wraps around to zero).

ValueDescription
0 The overflow interrupt is disabled
1 The overflow interrupt is enabled